IESNA:LM-63-2002 
[TEST]P981022
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-10L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]1000 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1003
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
4646.8 4614.3 4505.1 4316.8 4065.6 3767.1 3441.5 3104.1 2768.5 2456.6
2176.5 1936 1733 1555.6 1399.4 1264.1 1145.8 1039.9 944.9 867.4
801.4 746.8 696 650.4 608.6 570.9 535.2 496.6 453.4 397.4
334.2 271.6 214 161.6 116 80.1 55.6 40.5 33.2 28
23.3 19.1 15 10.4 6.7 5 4 3.3 2.7 2.3
2.1 1.9 1.7 1.6 1.5 1.4 1.4 1.4 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.2 1.2 1.2 1.1 1.1 1 1 1 1 1
1 0.9 0.9 0.8 0.7 0.6 0.3 0.1 0 0
0
